Publish your products
FUJITSU VU-V AOUA144-192ULBV5
GENERAL

FUJITSU VU-V AOUA144-192ULBV5

1.Design flexibility

・Wide range outdoor unit lineup

・Reduce the number of outdoor units in multi system

・Choose the operation that best suits your living environment

・ Wide operatable ambient temperature range

・Electric base heater as standard

・Extended number of connectable indoor unit

・ Multi tenant (system expansion)

・Long piping length & High static pressure unit

2.Improvement of installation

・ Simplified error inspection

・ Service and maintenance Window

・ Improvement of the electric specification

3.User comfort over existing systems (V-II/VR-II)

・ Intelligent refrigerant control

・ New Individual Defrost Operation

Specification
  • The RFA file includes 3 models below.

    Model Name / Ton / Cooling Capacity / Heating Capacity

    AOUA144ULBV5 / 12 / 138,000Btu/h / 154,000Btu/h

    AOUA168ULBV5 / 14 / 160,000Btu/h / 180,000Btu/h

    AOUA192ULBV5 / 16 / 184,000Btu/h / 206,000Btu/h

Technical specification
  • Unique ref.AOUA144-192ULBV5
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2022-12-21
  • Edition number1
  • Height (mm)1690
  • Width (mm)1600
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)425
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States