Publish your products
FUJITSU VRF AJT234-252GALCH
GENERAL

FUJITSU VRF AJT234-252GALCH

  • High Static Pressure
  • Advanced high efficiency technology
  • Small and light weight outdoor unit
  • Low sound level design
  • Long piping length
  • Up to 13 units* can be connected (*6 HP model)
  • Non-stop oil recovery operation
  • Easier Installation

Specification
  • The RFA file includes 2 models below.

    Model Name / Horsepower / Cooling Capacity

    AJT234GALCH / 26HP / 73.5kW
    AJT252GALCH / 28HP / 78.5kW

Technical specification
  • Unique ref.VRF_AJT234-252GALCH
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2021-05-13
  • Edition number1
  • Height (mm)1690
  • Width (mm)2170
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)548
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand