Publish your products
Nest Cam Indoor (wired, 3rd gen)

Nest Cam Indoor (wired, 3rd gen)

More insight inside with 2K and Gemini.

Keep your home more secure with Gemini, Google’s most capable AI. Gemini features require a Google Home Premium subscription (sold separately)

  • Enhanced security with Gemini
  • Go back to see what you missed
  • 2K video, day and night
  • Works with your favorite compatible devices
  • Made to keep your data safe

Specification
  • App

    • Requires the Google Home app and a Google Account - not compatible with the Nest app or the home.nest.com site

    Voice assistant

    • Works with Gemini for Home voice assistant5 and Google Assistant, and compatible with Alexa

    Camera

    • 2K (2560x1440) sensor
    • 152° diagonal field of view
    • 6x digital zoom
    • 16:9 aspect ratio
    • F/1.6 aperture

    Video

    • Up to 2K at 30 FPS, HDR22
    • 24/7 live view in 2K
    • Night vision with HDR
    • H.264 and H.265 encoding

    Video history

    • Includes up to 6 hours of event video previews
    • Captures and stores video clips of up to 10 seconds of activity within the past three hours
    • Continuous video recording (up to 10 days of 24/7 video history) requires the Advanced plan of Google Home Premium (sold separately)

    Audio

    • High-quality speaker and microphone
    • Full-duplex two-way audio with noise cancellation

    Night vision

    • Up to 15 ft (4.5 m) illumination
    • Two high-power 850 nm infrared LEDs

    Wireless

    • [Wi-Fi]: 802.11ac-ready (2.4 GHz / 5 GHz)
    • WEP, WPA, WPA2, WPA3 encryption supported
    • Bluetooth® Low Energy (BLE)
    • Requires 3.3mbps upload

    Security

    • On-device machine learning
    • Secure boot
    • Automatic security updates
    • 128-bit AES encryption with TLS/SSL
    • Legally required software and security updates will be provided

    Power

    • Attached 10-ft (3-m) power cable with USB-C connector
    • 7.5W USB-C power adapter

    Mounting options

    • Tabletop
    • Mounts to wall with integrated wall plate and two screws. One additional screw for cable clip mounting

    Operating temperature

    • 0°C to 40°C (32°F to 104°F)

    Storage temperature

    • –4°F to 140°F (–20°C to 60°C)

    Weather resistance

    • Indoor use only

    Lights

    • RGB status LED

    Dimensions and weight

    • Height: 3.9 in (98.5 mm)
    • Width: 2.5 in (64 mm)
    • Depth: 2.2 in (56.9 mm)
    • Weight with power cable: 14.1 oz (393 g)

    Sustainability

    • Nest Cam Outdoor is made with recycled plastic, metal and rare-earth elements
    • Made with at least 28% recycled materials
    • 100% plastic-free packaging

    Languages

    • English, Danish, Dutch, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, Swedish

    Warranty

    • One-year limited warranty
    • Nest Pro: 3-year limited warranty (US and Canada only)

    What’s in the box?

    • Nest Cam Indoor camera
    • Three wall anchors
    • Three wall screws
    • Cable clip
    • Charge cable, 10 ft (3 m) with USB-C connection
    • Power adapter
    • Quick Start Guide
    • Safety and warranty document

    Requirements

    • Nest Cam Outdoor requires a working Wi-Fi network, a compatible mobile device, the Google Home app and a Google Account. Minimum requirements are available at g.co/nest/requirements
    • Availability and performance of certain features and services are service-, device- and network-dependent and may not be available in all areas. All features, functionality and other product specifications are subject to change without notice or obligation
    • Google Home Premium subscription (sold separately) required for certain features, including Gemini for Home and some AI experiences. Additional terms, conditions and charges may apply
Technical specification
  • Unique ref.nest-cam-indoor-wired
  • Product familySmart Home
  • Product groupCameras
  • TypeObject (single object)
  • Date of publishing2026-05-01
  • Edition number1
  • Height (inches)3.9
  • Width (inches)2.5
  • Depth (inches)2.2
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)0.88
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_75_15_22
  • Uniclass 2015 DescriptionDigital cameras
  • OmniClass Number23-37 15 11 13
  • OmniClass TitleDigital Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States