Publish your products
Nest Cam Outdoor (wired, 2nd gen)

Nest Cam Outdoor (wired, 2nd gen)

Keep your home more secure with Gemini, Google’s most capable AI. Gemini features require a Google Home Premium subscription (sold separately)

  • Enhanced security with Gemini
  • Go back to see what you missed
  • 2K video, day and night
  • Works with your favorite compatible devices
  • Made to keep your data safe
Specification
  • App

    • Requires the Google Home app and a Google Account – not compatible with the Nest app or the home.nest.com site

    Voice assistant

    • Works with Gemini for Home voice assistant and Google Assistant, and compatible with Alexa

    Camera

    • 2K(2560x1440) sensor
    • 152° diagonal field of view
    • 6x digital zoom
    • 16:9 aspect ratio
    • F/1.6 aperture

    Video

    • Up to 2K at 30 FPS, HDR2
    • 24/7 live view in 2K
    • Night vision with HDR
    • H.264 and H.265 encoding

    Video history

    • Includes up to 6 hours of event video previews
    • Captures and stores up to 30 days of event video history with the Standard plan as part of Google Home Premium subscription (sold separately), or up to 60 days with the Advanced plan of Google Home Premium (sold separately)
    • Continuous video recording (up to 10 days of 24/7 video history) requires a Google Home Premium advanced plan (sold separately)

    Audio

    • High-quality speaker and microphone
    • Full-duplex 2-way audio with noise cancellation

    Night vision

    • Up to 20 ft (6.1 m) illumination
    • 2 high-power 850 nm infrared LEDs

    Wireless

    • [Wi-Fi]: 802.11ac-ready (2.4 GHz / 5 GHz)
    • WEP, WPA, WPA2, WPA3 encryption supported
    • Bluetooth® Low Energy (BLE)
    • Requires 3.3mbps upload

    Security

    • On-device machine learning
    • Secure boot
    • Automatic security updates
    • 128-bit AES encryption with TLS/SSL
    • Legally required software and security updates will be provided

    Ports and connectors

    • Nest Cam Outdoor uses a 4-pin connector

    Power

    • Retail SKU: Includes 18 ft (5.5 m) outdoor-rated power cable and 12V, 0.75A adapter
    • Pro SKU: Includes 4 ft (1.2 m) captive cable to 2 wires
    • 7.5V DC (18 awg) for up to 140 ft (Jasco 7.5V adapter recommended, sold separately)
    • 12V DC (18 awg) for up to 170 ft (no recommended transformer)

    Input requirement

    • Input voltage range: 90~264 VAC
    • Input voltage rating: 100-200 VAC
    • Input frequency range: 47~63 Hz
    • Input Frequency rating: 50/60 Hz

    Output requirement

    • Output power: 9W
    • Output voltage: Nominal: 7.5VDC~12VDC
    • Minimum/Maximum: +/- 6% of nominal voltage from 0A to full load
    • Output voltage overshoot and undershoot: +/- 10% of nominal voltage
    • Over voltage protection (OVP): Maximum output voltage 17v
    • System requirement: Operating temperature 0c to 40c

    Mounting options

    • Retail SKU: Mounts to wall with 2 screws, and 6 screws for cable clips
    • Pro SKU: Three options for routing wire: Down out of camera, up through wall plate, or through plate’s center opening

    Operating temperature

    • –4°F to 104°F (–20°C to 40°C)

    Weather resistance

    • IP654

    Lights

    • RGB status LED

    Dimensions and weight

    Camera:

    • Width: 3.0 in (76.8 mm)
    • Length: 3.0 in (76.8 mm)
    • Height: 2.7 in (68.3 mm)
    • Weight: 9.3 oz (265 g)

    Magnetic mount:

    • Diameter: 1.9 in (4.8 cm)
    • Height: 1.3 in (3.2 cm)

    Weight:

    • Wall mount: 2.6 oz (74 g)
    • Wall plate: 0.2 oz (6.5 g)
    • Mount + plate: 2.8 oz (80.5 g)

    Sustainability

    • Nest Cam Outdoor is made with recycled plastic, metal, and rare-earth elements
    • Made with at least 26% recycled materials
    • 100% plastic-free packaging

    Languages

    • English, Danish, Dutch, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, Swedish

    Safety information 

    • Regulatory & Safety documentation

    Warranty

    • 1-year limited warranty
    • Nest Pro: 3-year limited warranty (US and Canada only)

      Weatherproof cable

      • Power cable length: 18 ft (5.5 m)
      • Power cable connectors: Nest Cam 4-pin connector
      • Power cable color: Snow
      • Weather-resistant (IP65) 

      What's in the box

      • Nest Cam Outdoor camera
      • Magnetic mount
      • Wall plate
      • 8 wall anchors
      • 8 wall screws
      • 6 cable clips
      • Weather-resistant power adapter with 18ft (5.5 m) cable
      • Quick start guide
      • Safety and warranty document
    Technical specification
    • Unique ref.nest-cam-outdoor-wired
    • Product familySmart Home
    • Product groupCameras
    • TypeObject (single object)
    • Date of publishing2026-05-01
    • Edition number1
    • Height (inches)2.7
    • Width (inches)3
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.58
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_22
    • Uniclass 2015 DescriptionDigital cameras
    • OmniClass Number23-37 15 11 13
    • OmniClass TitleDigital Cameras

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States