Publish your products
Hoop Runner™ - Inverted‑U Surface‑Mounted Bike Rack
Hoop Runner™ - Inverted‑U Surface‑Mounted Bike Rack
Hoop Runner™ - Inverted‑U Surface‑Mounted Bike Rack

    Hoop Runner™ - Inverted‑U Surface‑Mounted Bike Rack

    Hoop Runners are Inverted U style bike racks available in two styles; in-ground mount (HR100) and surface mount (HR101). Each is constructed of thick HSS 1.9” OD round steel tubing and the 2 90 degree radius bends makes the Hoop Runner an attractive and functional bike rack. All of our Hoop Runner bike racks are also available in rail mounted options as 6 or 8 bike capacities.

    Product Features

    • 2 bike Inverted U bike parking racks
    • Constructed of thick HSS 1.9” OD round steel tubing
    • Available in DuraPlas™ and Hot Dipped Galvanized finishes
    • Surface mounting (HR101)
    • Only requires 4 anchors when installed on concrete
    • Available in rail mounted options as 6 or 8 bike capacities
    Specification
    • MATERIALS & FEATURES

      • HSS 1.9” steel tubing ASTM A53
      • U-Lock Compatible
      • MOUNTING OPTIONS

        Surface Mount (Anchors sold separately)

      SPACE USE RECOMMENDATIONS

      • Wall Setbacks:
        • For racks parallel to a wall
        • Minimum: 24”
      • For racks perpendicular to a wall
        • Minimum: 34”
      • Distance between racks
        • Minimum: 24”
      • Street Setbacks:
        • For racks parallel to the street
          • Minimum: 24”

      FINISH

      • Galvanized
      • Galvanized to ASTM A123/A123M-12
      • Black Polyester Powder Coat
    Technical specification
    • Unique ref.hoop-runner-inverted-u-surface-mounted-bike-parking-racks
    • Product familyBike Parking Systems
    • Product groupInverted‑U, Surface‑Mounted Rack
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States