We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MAGNA3 D

Unique ref.: MAGNA3D
Brand: Grundfos
Product family: Circulator pump
Product group: Canned Rotor
Date of publishing: 2019-08-29
Edition number: 1
Type: Object (single object)
Download (2)
Double the performance or enjoy reduced downtime in service by having redundancy from the twin pump which operates wirelessly. The intelligence in the MAGNA3 caters for all application needs.

1. Experience peace of mind by utilising the vast communication options including analog and digital inputs, configurable relays and fieldbus integration (requires additional CIM module)
2. The most energy efficient pump range within the industry, ensuring substantial savings in electricity
3. Intelligent control features including FLOWADAPT, which eliminates the need for pump throttling valves, thus cutting costs on system components
4. Hassle-free user interaction through the intuitive display and access to advanced reporting/monitoring options via the Grundfos GO (accessory)
5. Double the pump performance and enjoy reduced downtime in service situations due to wireless twin pump redundancy
6. No maintenance due to canned-rotor design


Material main: Cast iron
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Plumbing - Pumps
Uniclass 1.4 Code: JY20
Uniclass 1.4 Description: Pumps
Uniclass 2.0 Code: PR-68
Uniclass 2.0 Description: Pumps
Uniclass 2015 Code: Pr_65_53_96
Uniclass 2015 Description: Water supply pumps
NBS Reference Code: 68
NBS Reference Description: Pumps
OmniClass Number: 23-27 17 00
OmniClass Title: Pumps
This product is available in:
Africa
  • Algeria
  • Morocco
  • Tunisia
Asia
  • Armenia
  • Brunei
  • Cambodia
  • China
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Greece
  • Hungary
  • Iceland
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Ukraine
Middle East
  • Afghanistan
  • Israel
North America
  • Cuba
  • Greenland
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Fiji
  • Kiribati
  • Nauru
  • Papua New Guinea
  • Solomon Islands
  • Tonga
  • Tuvalu
  • Vanuatu

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Material Cast Iron

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Cast Iron

All BIM objects are real products from real manufacturers confirmed and approved