Publish your products
Build in bathtub - 1700x700 - 2945
Build in bathtub - 1700x700 - 2945
Build in bathtub - 1700x700 - 2945
Build in bathtub - 1700x700 - 2945
Build in bathtub - 1700x700 - 2945
Build in bathtub - 1700x700 - 2945

    Build in bathtub - 1700x700 - 2945

    Standard bathtub for built-in installation with overflow hole

    Specification
      • Made from premium quality titanium alloy steel
      • Spacious head end for comfortable bathing and foot end made for showering
      • Foot set and overflow system ordered separately
    Technical specification
    • Unique ref.GB2082945
    • Product familyBuilt in bath
    • Product groupBuilt in bath
    • TypeObject (single object)
    • Date of publishing2023-12-21
    • Edition number1
    • Height (mm)1700
    • Width (mm)700
    • Depth (mm)420
    Related
    • Material mainSteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit