Publish your products
Solid Plastic Urinal Screen
Hadrian

Solid Plastic Urinal Screen

4.7 out of 5 stars4.7(30 reviews)

Hadrian’s solid plastic urinal screens are made from durable high density polyethylene (HDPE) material and are the ideal choice for high abuse facilities such as schools, stadiums, parks and airports. Hadrian’s screens are designed to stand strong and overcome abuse. They will not delaminate, dent, flake, crack or break!

Compliance:

ADA Compliant, Certified Class B HDPE solid plastic colors that meet ASTM E84 standards or NFPA 286 solid plastic colors at an extra cost

Keywords: Wall Hung Urinal Screen, Solid Plastic Urinal Screen, Urinal Screens for Solid Plastic Toilet Partitions, HDPE Solid Plastic Wall Hung Flange Urinal Screen, Solid Polymer Urinal Screen Dividers, Solid Plastic Urinal Screens, water resistant, Bathroom Partitions Compartments, restroom layout, ADA compliance, Wall-hung screens

Technical specification
  • Unique ref.hadrian_SP_urinal_screen
  • Product familyToilets
  • Product groupUrinal Screens
  • TypeObject (single object)
  • Date of publishing2017-02-17
  • Edition number2
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Screens & Dividers
  • UNSPSC nameRestroom partitions
  • UNSPSC code30181508
  • Uniclass 2015 CodeTE_70_10_10_89
  • Uniclass 2015 DescriptionToilet units
  • CSI MasterFormat 2014 Code10 21 13
  • CSI MasterFormat 2014 TitleToilet Compartments
  • OmniClass Number23-15 11 15 11
  • OmniClass TitleToilet Compartments and Urinal Screens
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe