Publish your products
Stainless Steel Toilet Partitions Ceiling Hung
Hadrian

Stainless Steel Toilet Partitions Ceiling Hung

Ceiling-hung installation gives stainless steel toilet partitions a contemporary appearance and are recommended for modernization where a drop ceiling or open-pan construction can be used. This type of configuration does not have a floor base; floor-to-ceiling pilasters may be required for some layout conditions.

Compliance:

ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

Features:

  • Available finishes: #4 brushed, embossed or hybrid (#4 brushed on the outside for a clean look and embossed on the inside for enhanced durability)
  • Fast, reliable lead times ensure on-time project completion
  • Ideal for environmentally sensitive projects; recycled content of 91% (76% post-consumer and 15% pre-consumer)
  • Industry-best fire resistance
  • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
  • Structurally reinforced with verticel honeycomb throughout to enhance strength, sound absorption and impact resistance

Keywords: ceiling hung toilet partitions, ceiling mounted toilet partitions, ceiling hanging, suspended toilet, bathroom stall partitions, washroom dividers, bathroom wall dividers, mounted restroom, mounted toilet stainless, floor-to-ceiling pilasters, floor to ceiling toilet, stainless steel toilet partitions, stainless bathroom partitions, stainless steel restroom partitions, stainless steel bathroom stalls, overhead braced toilet partitions

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.hadrian_SS_ceiling_mount
  • Product familyToilets
  • Product groupToilet Partitions
  • TypeObject (single object)
  • Date of publishing2017-02-17
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Screens & Dividers
  • ETIM CodeEG017920
  • ETIM NameSanitary partitions and cabins
  • UNSPSC nameRestroom partitions
  • UNSPSC code30181508
  • Uniclass 2015 CodeTE_70_10_10_89
  • Uniclass 2015 DescriptionToilet units
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-31 25 11
  • OmniClass TitleRestroom Partitions
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe