Publish your products
Flow1000 heat recovery ventilator
Flow1000 heat recovery ventilator
Flow1000 heat recovery ventilator
Flow1000 heat recovery ventilator
    Helty

    Flow1000 heat recovery ventilator

    Flow1000 has been developed to meet the requirements for optimal air renewal in all high-occupancy environments - such as classrooms, kindergartens, recreational areas, shared offices, coworking spaces, retail stores and canteens - where high indoor air quality is essential without compromising comfort and energy efficiency. With variable air flow rates up to 1000 m³/h, it is ideal for integrating a decentralised HRV system in existing buildings, avoiding complex and invasive building works while minimising ducting and installation time. Flow1000 is available both as a stand-alone HRV unit and in the Flow1000 Steel version, featuring a white-painted steel cover for exposed installation. A heat recovery efficiency of 80%, excellent air purification performance ensured by the Coarse 80% + ePM1 80% filters, and ease of maintenance make Flow1000 the ideal solution for HRV retrofit applications without compromise. Installation requires two 250 mm core drillings on the perimeter wall for supply and exhaust air management; alternatively, it can be carried out using four 125 mm ducts with dedicated accessories.
    Technical specification
    • Unique ref.Flow1000
    • TypeObject (single object)
    • Date of publishing2026-02-09
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Recovery

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City