Publish your products
Crush barrier
Crush barrier
Crush barrier

    Crush barrier

    Create distance with Pedestrian barriers

    The safety barrier is used in locations where a lot of people have to be kept at a distance. The maximum spacing of the bars is 100 mm, which makes the fence child and animal friendly. The self-locking hook allows easy assembly without accessories. Furthermore, lifting a safety barrier from the fence line is impossible. The robust safety barrier has a metal plate to place your advertising on. This safety barrier owes its robustness to its strong feet, the double hook and eye coupler system, and galvanised production method. The strong frame ensures the fence does not bend when spectators step on it.

    • Multi-purpose
    • Easy to install
    • Self-locking
    Specification
    • Everything revolves around safety

      Whether this means screening dangerous places at the location, clearly identifying first aid stations, providing proper management of people/logistics flows – safety barriers contribute directly to the safety of visitors, athletes, employees, acts or emergency services, etc. Safety barriers let you divide the audience at strategic points, among other things. Frustration creates aggression, so tactical placement of safety barriers prevents irritation. This benefit then leads to your event visitors enjoying a positive experience at your event.

      What are Pedestrian barriers?

      Safety barriers are low fences used at small and large events for managing large groups of people and getting them to the right place safely. For example, at a parade, demonstration or event. Safety barriers are also used for (temporary) blocking of roads. Safety barriers provide clear dividing lines and ensure extra safety. Safety barriers are primarily made of aluminium and/or galvanised steel. Safety barriers can be strong and light in weight, which makes them easy to set up. The heavier safety barriers are very suitable for disasters.

    Technical specification
    • Unique ref.barriere-de-police
    • Product familyCrush Barrier
    • Product groupBarrière de ville
    • TypeBuilding Material
    • Date of publishing2023-10-19
    • Edition number1
    • Height (mm)1100
    • Width (mm)2500
    • Depth (mm)38
    Related
    • Material mainSteel
    • Weight Net (Kg)16
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Liechtenstein
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Slovakia
    Sweden
    Switzerland
    United Kingdom
    Vatican City