Publish your products
Mobile boom barrier
Mobile boom barrier

    Mobile boom barrier

    4.6 out of 5 stars4.6(11 reviews)

    Smart barrier solution for busy access points

    This Heras 6-metre mobile barrier is designed for temporary sites where speed and clear access control are essential. Supplied ready-to-use on a concrete footing, the barrier is easy to operate with a remote control, push button or GSM module. Thanks to automatic operation and the hinged end post, the full passage width is used efficiently and safely.

    • Fully pre-assembled on concrete footing, ready to deploy
    • Infrared safety sensors prevent vehicle damage
    • Automatic operation via remote control or GSM module
    Specification
    • Reliable performance, even under heavy use

      A barrier provides a clear separation between public space and your construction site, with the focus on vehicle regulation. Is there a high volume of traffic, do you want to control who enters and exits, and must every individual check in or out? Then barriers are the best solution. The barrier is equipped with a powerful torque motor and PLC control system. Its housing is heated and vandal-resistant, ensuring continuous operation even under tough conditions. Installation requires only a flat surface and a 230V power connection—no cabling is needed. You will receive clear instructions in advance so installation can be carried out quickly and efficiently. During the day, the barrier smoothly regulates access, while at night a sliding or swing gate can be added for full closure.

    Technical specification
    • Unique ref.barriere-levante
    • Product familyLifting barrier
    • Product groupAccess control
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    • Height (mm)1025
    • Width (mm)6575
    • Depth (mm)800
    Related
    • Manufactured inNetherlands
    • Weight Net (Kg)300
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Liechtenstein
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Slovakia
    Sweden
    Switzerland
    United Kingdom
    Vatican City