Publish your products
Construction site fencing
Construction site fencing
Construction site fencing
Construction site fencing
Construction site fencing
Construction site fencing
Construction site fencing
Construction site fencing
Construction site fencing
Construction site fencing

    Construction site fencing

    4.5 out of 5 stars4.5(13 reviews)

    Construction site fencing is a good choice for simply but effectively demarcating your construction site. Depending on the duration of the construction site activities , the level of security desired, whether the fences remain in place or have to be moved several times, we offer a complete range adapted to each need.

    Specification
    • The installation of site fencing around a site is very quick and easy. The fences are held upright in concrete or plastic footings (other alternatives are possible depending on the ground configuration: base plate, anchor sleeve, post, concrete slide rail support). 

      The fences are connected to each other by couplers (standard or high-security).

      Depending on the level of security required and the need for stability, several accessories can be adapted: anti-lift system, strut, extension arm for barbed wire.

      The fences can be covered to hide the view and avoid external projections: we offer standard tarpaulins, communication tarpaulins as well as acoustic tarpaulins to reduce noise pollution.

      Openings are always necessary to allow access to people and vehicles: it is possible to adapt accessories that transform fences into gates; we also offer gates, turnstiles, mobile barriers.


    Technical specification
    • Unique ref.cloture-grillagee
    • Product familyClôtures mobiles
    • Product groupClôture grillagée
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    • Height (mm)2000
    • Width (mm)3500
    • Depth (mm)40
    Related
    • Material mainSteel
    • Manufactured inBelgium
    • Weight Net (Kg)13
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Liechtenstein
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Slovakia
    Sweden
    Switzerland
    United Kingdom
    Vatican City