Publish your products
Swing gate double 6m extended (package)

Swing gate double 6m extended (package)

4.3 out of 5 stars4.3(21 reviews)

The gate leaves can turn through approx. 180° and can be horizontally adjusted, so that they will always hang straight and turn smoothly. Gate leaves wider than 3 metres have double top rails to eliminate the need of diagonal braces - which would be helpful for intruders who want to climb the gate. The locks are sturdy and it is virtually impossible to force entrance by sabotaging them. It is then impossible to lift the gate out.

Technical specification
  • Unique ref.portail-pivotant
  • Product familyDouble swing gates
  • Product groupClôtures mobiles
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (mm)2000
  • Width (mm)6400
  • Depth (mm)140
Related
  • Manufactured inNetherlands
  • Weight Net (Kg)215
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Europe
Andorra
Austria
Belgium
Czech Republic
Denmark
Finland
France
Germany
Hungary
Ireland
Liechtenstein
Luxembourg
Monaco
Montenegro
Netherlands
Norway
Poland
Slovakia
Sweden
Switzerland
United Kingdom
Vatican City