Publish your products
Speed gate
Speed gate
Speed gate
Speed gate

    Speed gate

    Ideal for locations with limited space

    The Wiki Speedgate is Heras Mobile’s high-speed folding gate, specially designed for areas where there is no room for a sliding gate. Thanks to its compact build and smart design, the gate opens and closes extremely quickly. This makes it particularly suitable for high-traffic locations such as construction sites, distribution hubs and industrial premises.

    • Compact design
    • High opening and closing speed
    • Quick installation

    Reliable, even under extreme conditions

    The gate is delivered fully pre-assembled and features a unique hinge solution with a customised drive system. This combination guarantees smooth operation, even in low temperatures, snow or ice. Its robust design ensures maximum reliability.

    Optimised for safety and continuity

    The Wiki Speedgate is equipped with a self-locking electromechanical drive system, magnetic lock and mechanical top catch. This ensures the gate always remains securely closed, even in the event of a power cut. Thanks to its high opening and closing speed, traffic flow is optimised without compromising on safety.

    Technical specification
    • Unique ref.speed-gate
    • Product familySpeed Gate
    • Product groupSpeed Gate
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)2400
    • Width (mm)7260
    Related
    • Manufactured inNetherlands
    • Weight Net (Kg)700
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Liechtenstein
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Slovakia
    Sweden
    Switzerland
    United Kingdom
    Vatican City