Publish your products
50 STATIC TROFFER
50 STATIC TROFFER
50 STATIC TROFFER

    50 STATIC TROFFER

    FEATURES

    • Frosted prismatic lens provides pleasing diffused light without LED pixelation
    • Fully-enclosed spring-loaded cam latches provide hassle-free room-side maintenance
    • Triple gasketing and inverted lens options for smooth surface room-side
    • T-slot steel hinge ensures positive retention when door is opened
    • Back reinforcement ribs and rolled-edge channel adds superior strength
    • Integral T-bar clips quickly secure fixture to structure (2x2 and 2x4 only)
    • High-performance up to 139 lm/W
    • IC-rated for direct contact with insulation
    • Fully gasketed door protects against contaminants
    • Optional tamper-resistant screws secure door frame
    • Variety of door frame and shielding options
    • Listed for wet location under covered ceiling option
    • Double and triple gasketing options
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • 1x4, 2x2, and 2x4 sizes available
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specification
      • Housing

        22-gauge die-formed C.R.S.

        Door Frame

        20-gauge C.R.S. or.050″ extruded aluminum, flat or regress, with mitered corners. T-slot steel hinge allows reversible hinging and latching. Fully enclosed spring-loaded cam latches.

        Shielding

        Frosted acrylic, pattern #12, .125″ thick.

        Finish

        92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED board. 25°C maximum ambient operating temperature. 50/60 Hz constant current driver.

        Mounting

        NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Drywall flange type available.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • IC-rated for direct contact with insulation.
        • IP5X rated.
        • City of Chicago Environmental Air approved when specified with CP option.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.50-statictroffer
      • Product familyIndoor Luminaires
      • Product groupTroffers
      • TypeObject (single object)
      • Date of publishing2026-02-27
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit