Publish your products
96 FULLY ENCLOSED & GASKETED INDUSTRIAL

96 FULLY ENCLOSED & GASKETED INDUSTRIAL

FEATURES

  • Available on QuickShip
  • Fully gasketed fixture is built tough to resist contaminants
  • Toggle latches ensure a tight seal and provide easy access to electrical components
  • Closed-cell polyurethane gasket poured and formed in place to ensure tight seal–does not absorb water or support fungal growth
  • Standard stainless steel latches protect the fixture from corrosion in harsh environments
  • Tamper-resistant latches available
  • High and low ambient options for extreme environments
  • NSF/ANSI 2, IP65, IP66 and IP67 certified, rated for NEMA 4X
  • Variety of mounting options include surface, suspended, and wall
  • High-performance up to 138 lm/W
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
    Specification
    • Enclosure

      Outer housing consists of 5VA (f1) fiberglass, rated for flame and weather resistance.

      Internal Housing

      .050″ aluminum.

      Latching

      Stainless steel latches. Injection-molded polycarbonate latches available (not recommended for use in harsh environments, such as a car wash).

      Reflector

      92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal.

      Shielding

      Frosted, ribbed, impact-resistant acrylic.

      Electrical

      High-quality mid-power LED board. L70 >60,000 hours. -20ºC to 40ºC maximum ambient operating temperature (restrictions apply, see Performance Data for details). -40ºC minimum operating temperature with LA40 option. 50/60 Hz constant current driver.

      Mounting

      Surface or suspended. Stainless steel ceiling mount brackets included.

      Listings

      • cETLus conforms to UL STD 1598 and UL STD 8750. Certified to CAN/CSA STD C22.2 No. 250.0. Suitable for wet locations when specified with watertight hub, STOW or SOOW cord, or mini-male receptacle option.
      • NSF/ANSI Standard 2–Splash Zone certified, IP65, IP66, and IP67 certified, and rated for NEMA 4X.
      • Pressure wash rated to 1500 PSI.
      • RoHS compliant.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.96-fullyenclosedgasketed-industrial
    • Product familyIndoor Luminaires
    • Product groupIndustrial
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit