Publish your products
AW ANGLED NARROW WRAP

AW ANGLED NARROW WRAP

FEATURES

  • Provides uniform downward light distribution and subtle side illumination
  • Diffuse acrylic lens enhances uniformity and minimizes glare
  • Wireway is accessible without the use of tools
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • Variety of mounting options for surface or suspended applications
  • High-performance up to 143 lm/W
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • DLC Compliant
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
    Specification
    • Housing

      22-gauge die-formed C.R.S.

      Shielding

      Linear ribbed diffuse acrylic.

      Finish

      92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. 50/60 Hz constant current driver.

      Mounting

      Surface or suspended.

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant. Request certification at hew.com/baa.

      Warranty

      5-year limited warranty, see hew.com/warranty.
    Technical specification
    • Unique ref.aw-anglednarrowwrap
    • Product familyIndoor Luminaires
    • Product groupWraps
    • TypeObject (single object)
    • Date of publishing2025-06-18
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit