Publish your products
TerminEdge™ XT Fascia (Single-Ply)

TerminEdge™ XT Fascia (Single-Ply)

Fully Adhered or Mechanically Attached Single-Ply Version

TerminEdge Fascia provides durability and style, ensuring exceptional weather protection with hassle-free installation and a sleek, professional finish. Key features include:

  • Lifetime, 215 MPH Wind Warranty.
  • ANSI/SPRI/FM 4435/ES-1 tested.
  • FM approved.
  • Miami-Dade County approved.
  • Increased coverage up to 7 wood nailers.
  • Extruded aluminum anchor bar for secure attachment.
  • Provided in 12' lengths with a snap-on cover and pre-punched holes for reduced installation time.
Specification
  • Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

    Wind Warranty

    The Lifetime, 215 MPH TerminEdge Wind Warranty is available on all Hickman manufactured TerminEdge products. It covers replacement or repair of any portion of the system that has failed due to a defect in Hickman supplied materials. The warranty covers the roof edge for the lifetime of the roof on which it was originally installed.

    Finish Warranty

    • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
    • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
    • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
    • Please email Technical Services regarding pricing for Anodized finishes.

    Standard Sizes

    • 8 ½"
    • 10"
    • 11 ½"
    • 13"

    Cover Materials

    • 22 ga steel
    • .050" aluminum
    • .063" aluminum

      Colors

      Choose from a wide range of standard colors and finishes that meet your job requirements.

      Efficient Design

      • Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs. 
      • The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
      • Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
      • All anchor bar EPDM splice plates and fasteners are included and will arrive to the job site with the product (sealant by others).
      • The patented, extruded aluminum anchor bar securely terminates the membrane. This provides protection unlike any other manufactured or shop-fabricated edge. The anchor bar is readily available to dry-in the roof structure.
      • Interlocking, concealed splice plate design prevents splice plate migration under the panels. This creates a more aesthetically pleasing design compared to traditional cover plates or lap joints at the seams.
      • Radius and specially fabricated products are available to meet the unique needs of each project.
      • When reroofing, the anchor bar can be removed, cleaned and reinstalled at any time without compromising its strength and appearance.
      • Watertight Non-penetrating design eliminates the need for stripping-in or heat welding that is typical of many other roof edge designs. Watertight integrity is not compromised by improper flashing procedures, failed adhesives or lap sealants.

      Competitively Priced

      The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

      Technical specification
      • Unique ref.terminedge-xt-fascia
      • Product familyRoof Edge Fascia
      • Product groupExtended Coverage Fascia
      • Date of publishing2026-09-25
      • Edition number1
      Classification
      • BIMobject CategoryConstruction - Roof Accessories

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States