Publish your products
Firescreen Temperature (EI) | Fire-resistant roller curtain

Firescreen Temperature (EI) | Fire-resistant roller curtain

EI30/EI60 Fire-resistant roller curtain.

  • 60 minutes of fire resistance
  • Thermal radiation max. 1 kW/m²
  • Tested according to standard EN 1634-1 / EN 15269-11
  • Tested according to standard EN 13501-1
  • Little installation space
  • Little side space
  • Lightweight

Firescreen Temperature fire-resistant fire curtains are flame-resistant, limit heat radiation, and provide thermal insulation. This makes the fire curtains suitable for such uses as creating an evacuation route or an attack route for the fire brigade. When used to seal fire compartments, the curtains ensure that the curtain temperature on the non-fire side rises by at most 140°C.

FAIL SAFE OPTIONS

  • Closure upon loss of power:
  • GFS (Gravity Fail Safe) - In the event of power failure, the screen closes by gravity.
  • EFS (Electrical Fail Safe) -In the event of power failure, the screen closes with emergency power batteries.
  • FIRESCREEN CONTROL
  • The control box includes the ability to connect to the fire alarm system and has LED indicators for:
  • Power supply
  • Active fire signal
  • Maintenance
  • Battery voltage (only with Firescreen Control)

OPTIONS

  • Powder-coating of side guides, guard and consoles in any desired RAL colour.
  • Emergency push button for EFS version.
  • Smoke alarm
  • Strobe light and/or buzzer
  • External LED display
  • 24V emergency power batteries, for GFS version prevents screen closure in the event of a short power interruption.
Specification
  • STANDARD SPECIFICATIONS

    • Installation: On the wall.
    • Application: Insulation without sprinkler system, realisation of an evacuation route, among others; meets the requirements for a fire wall.
    • Function: Door closes only in the event of a fire alarm.
    • Fire resistance: Tested according to standard EN 13501-2. Fire resistance classes EI130, EI230, EI160 and EI260.
    • Reaction to fire: Tested according to standard EN 13501-1.
    • B (almost incombustible)
    • S1 (minor smoke development)
    • D0 (absolutely no drop formation)
    • Max. mounting surface: 6,000 x 5,000 mm (wxh)
    • Material: Double-walled technical textile, filled with intumescent material Provided with a silicone-based, smoke-proof grey coating.
    • Material thickness: 13 mm total thickness
    • Cloth weight: 11 kg/m²
    • Side guide rails + guard: Sendzimir galvanised sheet steel
    • Bottom bar: Steel axis
Technical specification
  • Unique ref.firescreen-temperature
  • Product familyFirescreen
  • Product groupFire-resistant roller screen
  • TypeObject (single object)
  • Date of publishing2020-10-09
  • Edition number1
  • Height (mm)5000
  • Width (mm)6000
Related
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe