Publish your products
SB Decotherm S rolling shutter
Hörmann
Archived

SB Decotherm S rolling shutter

Hörmann rolling shutter SB Decotherm S Steel section construction, double-skinned, PU-foamed, with counterbalance via tension spring assembly. With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-RR-0.4 Performance characteristics: CE marking according to EN 13241-1 Unfinished structural opening (width x height): 1000-5000 x 2000-4500 mm Application areas: Shopping centres, shop fitting, shop entrances, night doors, underground garages, collective garages, external rolling shutter
Specification
  • Door curtain: Curtain profiles made of double-skinned, concave full hard steel profiles. Connected to each other via integrated hinges, PU-foamed. Plastic end pieces in each lath profile (slide guard) and wind locks as pull-out protection. Bottom edge made of double-skinned, deflection-resistant aluminium extrusion profiles with EPDM bottom seal. Optionally adjustable brush seal as lintel seal. Surface finish: Galvanized, micro-profiled on both sides. Optionally coil coating in RAL 9002 / RAL 9006 on both sides. Preferred or special colours on request. Door guide: Aluminium extrusions with side guide with guide channel, side guide slider profile and brush seal. Sheet steel panel galvanized, barrel made of galvanized stiffener with deflection limit of I/500 acc. to DIN 2458. Counterbalance via tension springs. Door operation: Manually operated ≤ 3,500 mm ≥ chain hoist. Optional shaft operator with impulse or press-and-hold control on request. Fitting: Professional fitting of a door including wiring as well as adjustment/alignment and test run on an existing base construction that is suitable for fitting the door. Application areas: Shopping centres, shop fitting, shop entrances, night doors, underground garages, collective garages, external rolling shutter
Technical specification
  • Unique ref.1379
  • Product familyIndustrial doors
  • Product groupRolling shutters/rolling grilles
  • Date of publishing2021-01-09
  • Edition number1
  • Height (mm)4500
  • Width (mm)5000
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Shutters
  • IFC classificationDoor
  • ETIM CodeEC003229
  • ETIM NameRoller shutter
  • UNSPSC nameShutters
  • UNSPSC code30151801
  • Uniclass 2015 CodePr_30_59_84_73
  • Uniclass 2015 DescriptionRoller shutters
  • CSI MasterFormat 2014 Code10 71 13.19
  • CSI MasterFormat 2014 TitleRolling Exterior Shutters
  • OmniClass Number23-17 11 13 25 11
  • OmniClass TitleRoller Shutter Overhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit