Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/4b32cd36-ef97-464a-952f-7d0961a0ea71
Home
Categories
Sanitary
Taps & Mixers
ANGLE STOP VALVE BUILT IN CHROME 1/2 & ESC
Unavailable in United States
Ideal Standard
Follow
ANGLE STOP VALVE BUILT IN CHROME 1/2 & ESC
ANGLE STOP VALVE BUILT IN CHROME 1/2 & ESC
Download
Technical specification
Technical specification
Unique ref.
A2129
Product family
OTHER
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
60
Width (mm)
25
Depth (mm)
74
Links
Links
Product url
http://www.idealstandard.cz
Installation instructions
http://www.idealstandard.cz
Technical description
http://www.idealstandard.cz
Related
Related
Material main
Brass
Weight Net (Kg)
0.16
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_96
Uniclass 2015 Description
Washbasin manual water supply sets
Region availability
Europe
Czech Republic
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download