Publish your products
CERAPLAN SHOWER MIXER EXPOSED & SET
CERAPLAN SHOWER MIXER EXPOSED & SET

    CERAPLAN SHOWER MIXER EXPOSED & SET

    Shower Mixer Exposed Set with 38mm Firma Flow ceramic cartridge with hot water limiter
    Specification
    • Metal handle with red and blue color indication Check valve Standard S-Connections Cylindrical Metal escutcheons 1-functional hand spray Fixed wall bracket 1500mm metal shower hose Comply with EN817 Shower mixer exposed with set
    Technical specification
    • Unique ref.BD251
    • Product familySanitary
    • Product groupMixer taps
    • TypeObject (single object)
    • Date of publishing2021-09-21
    • Edition number1
    • Height (mm)150
    • Width (mm)185
    • Depth (mm)190
    Related
    • Material mainBrass
    • Weight Net (Kg)2.17
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Germany
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom