Publish your products
Conca Freestanding Bath & Shower Mixer Kit 2 and Shower Set
Conca Freestanding Bath & Shower Mixer Kit 2 and Shower Set
Conca Freestanding Bath & Shower Mixer Kit 2 and Shower Set
Conca Freestanding Bath & Shower Mixer Kit 2 and Shower Set

    Conca Freestanding Bath & Shower Mixer Kit 2 and Shower Set

    Conca Freestanding Bath & Shower kit 2 and shower kit. Available in different finishes, (AA) Chrome, (GN) Silver Storm, (A2)Brushed Gold & (A5) Magnetic Grey.
    Specification
    • Conca Freestanding Bath & Shower kit 2 and shower kit. Available in different finishes, (AA) Chrome, (GN) Silver Storm, (A2)Brushed Gold & (A5) Magnetic Grey.
    Technical specification
    • Unique ref.BD460
    • Product familyCONCA
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2023-06-28
    • Edition number1
    • Height (mm)180
    • Width (mm)325
    • Depth (mm)1100
    Related
    • Material mainBrass
    • Designed inItaly
    • Weight Net (Kg)8.25
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_07
    • Uniclass 2015 DescriptionBath manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom