Publish your products
Ceralook Single lever sink mixer rim- mounted with pull- out hand spray 1 function
Ceralook Single lever sink mixer rim- mounted with pull- out hand spray 1 function

    Ceralook Single lever sink mixer rim- mounted with pull- out hand spray 1 function

    CERALOOK Single lever sink mixer rim- mounted with pull- out hand spray 1 function, Chrome
    Specification
    • CERALOOK Single lever sink mixer rim- mounted with pull- out hand spray 1 function, Cylindrical metal body (Zinc Dye Cast) with diameter 40mm and red and blue color indication, FirmaFlow cartridge D38mm with hot water limiter, L tubular spout (Brass) with diameter 29mm, Pull- out hand spray 1 function with aertator CACHE 16,5x1 with flow rate limiter 7,6lpm, Flow straightener CACHE M16,5x1 in a separate bag in the packaging, Cylindrical decorative rosette with diameter 50mm on the bottom of the kitchen mixer, Sink hose with length 1500mm and weight, Check valve (Back flow preventer), 2 pieces of PEX flexible hoses G3/8 and length 400mm, 2 pieces of Connector set PEGGLER G3/8- D15, Shank Fixation, Chrome finish.
    Technical specification
    • Unique ref.BD573
    • Product familyCERALOOK
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-09-21
    • Edition number1
    • Height (mm)361
    • Width (mm)119
    • Depth (mm)264
    Related
    • Material mainBrass
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom