Publish your products
CONNECT Dispenser CHROME LOTION
CONNECT Dispenser CHROME LOTION
CONNECT Dispenser CHROME LOTION
CONNECT Dispenser CHROME LOTION

    CONNECT Dispenser CHROME LOTION

    Accessories Connect-Dispenser.
    Specification
    • Dispenser.
    Technical specification
    • Unique ref.A9154
    • Product familySanitary
    • Product groupSoap Dispensers
    • TypeObject (single object)
    • Date of publishing2018-08-03
    • Edition number1
    • Height (mm)185
    • Width (mm)57
    • Depth (mm)94
    Links
    Related
    • Weight Net (Kg)0.51
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit