Publish your products
CONNECT soap dish
CONNECT soap dish
CONNECT soap dish
CONNECT soap dish

    CONNECT soap dish

    CONNECT soap dish
    Specification
    • CONNECT soap dish
    Technical specification
    • Unique ref.A9155
    • Product familyCONNECT
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)69
    • Width (mm)110
    • Depth (mm)126
    Related
    • Weight Net (Kg)0.65
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_82
    • Uniclass 2015 DescriptionSoap dishes
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit