Publish your products
Strada 50cm Semi-Countertop Basin (No Logo)
Strada 50cm Semi-Countertop Basin (No Logo)

    Strada 50cm Semi-Countertop Basin (No Logo)

    Strada 50 cm semi-countertop washbasin, no logo
    Specification
    • 50 cm semi-countertop washbasin, no logo
    Technical specification
    • Unique ref.K0821
    • Product familySanitary
    • Product groupCounter top wash basins
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)144
    • Width (mm)501
    • Depth (mm)421
    Related
    • Material mainVitreous china
    • Weight Net (Kg)12.8
    Classification
    • BIMobject CategorySanitary - Washtops
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Europe
    Guernsey
    Ireland
    Isle of Man
    Jersey
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit