Publish your products
CONNECT Bath SCR 895 Silver Bow CLR
CONNECT Bath SCR 895 Silver Bow CLR

    CONNECT Bath SCR 895 Silver Bow CLR

    CONNECT Bath SCR 895 Silver Bow CLR
    Specification
    • CONNECT Bath SCR 895 Silver Bow CLR
    Technical specification
    • Unique ref.L6211
    • Product familyCONNECT
    • Product groupShower Enclosure
    • TypeObject (single object)
    • Date of publishing2018-08-03
    • Edition number1
    • Height (mm)1500
    • Width (mm)895
    • Depth (mm)6
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)24.5
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit