Publish your products
LIGHT IRN 286 S-3R CR 6W 230V 5700K
LIGHT IRN 286 S-3R CR 6W 230V 5700K

    LIGHT IRN 286 S-3R CR 6W 230V 5700K

    5.0 out of 5 stars5.0(6 reviews)
    Lampade per specchi-Lampada a LED da 286 mm
    Specification
    • Lampada a LED da 286 mm con corpo in alluminio con diffusore in metracilato opale. Prevede il montaggio a specchio e a telaio. Fissaggi e alimentatore incluso. CLII, IP44, 230 V, 50 Hz, 6 W Tc (k) 5700, φLm 125
    Technical specification
    • Unique ref.T2909
    • Product familySanitary
    • Product groupBathroom Mirrors
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)0.16
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLamp
    • UNSPSC nameProjection lamps
    • UNSPSC code45111602
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit