Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/db20cc4c-ece6-46ef-81f8-86a580c688f2
Home
Categories
Furniture
Chairs, Stools & Benches
Adora 5.2
Available in United States
Sandler | Inspec
Follow
Adora 5.2
Upholstered lounge chair on wood frame
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
adora-5-2
Product family
Sandler
Product group
Ozzo
Type
Object (single object)
Date of publishing
2025-12-01
Edition number
1
Height (inches)
30.7
Width (inches)
26.4
Depth (inches)
27.6
Links
Links
Product url
https://www.sandlerseating.com/product/adora-5-2/
Related
Related
Material main
Wood
Material secondary
Fabric
Designed in
Türkiye
Manufactured in
Türkiye
Weight Net (Lbs)
39.35
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
Region availability
North America
United States
Similar products
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download