Publish your products
Aryn Max 1.1
Aryn Max 1.1
Aryn Max 1.1
Aryn Max 1.1

    Aryn Max 1.1

    Stackable chair with polypropylene seat and backrest and 4 leg base made with steel tubing. Greenguard Certified.

    Specification

    Technical specification
    • Unique ref.aryn-max-1-1
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2024-04-16
    • Edition number1
    • Height (inches)30.7
    • Width (inches)20.5
    • Depth (inches)20.9
    Related
    • Material mainPowder coated steel
    • Material secondaryPolypropylene
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)12.35
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States