Publish your products
Cajal 6.1
Cajal 6.1
Cajal 6.1
Cajal 6.1

    Cajal 6.1

    Easy chair with upholstered seat with plywood in molded high resilient polyurethane foam, on powder coated or chromium plated steel tubing.The Cajal seating collection celebrates the modernist clarity of structure, with the accent on its exposed frame. Gunilla Allard explains that the visible steel tubing in her design encloses the back, “like a stroke of a pen or a cajal pencil”.

    Specification
    • Available as a small or large sofa, and an easy chair, Cajal emphasizes comfort, with added support for the lower back. Parallel seams on the sofa back add rhythm and character. Combining monochrome or contrasting upholstery and colorful powder coated or chromed steel tubing colors offers a wide range of style expressions.

    Technical specification
    • Unique ref.cajal-6-1-easy
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2023-01-24
    • Edition number1
    • Height (inches)30.3
    • Width (inches)24.4
    • Depth (inches)22.4
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)39.68
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_26
    • Uniclass 2015 DescriptionEasy chairs
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States