Publish your products
Cono 4003 D24

Cono 4003 D24

Side table with conical metal base and 60cm/24"-diameter table top. 55cm/21.75" high. The round table top is available in woodgrain or a lacquered finish, with a reverse knife edge profile. Other profiles and materials available by special request.

Technical specification
  • Unique ref.cono-4003-D24
  • Product familyMontbel
  • Product groupCono
  • TypeObject (single object)
  • Date of publishing2026-01-09
  • Edition number1
  • Height (inches)21.7
  • Width (inches)23.6
  • Depth (inches)23.6
Related
  • Material mainMetal
  • Material secondaryWood
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

North America
United States