Publish your products
Wudi 5.11
Wudi 5.11
Wudi 5.11
Wudi 5.11

    Wudi 5.11

    5.0 out of 5 stars5.0(6 reviews)

    Upholstered armchair with solid oak frame. Choose a standard fabric for both the seat and matching backrest support

    Specification
    • Wudi is a collection of armchairs, benches and side tables for lounge areas that combine tradition and modernity through the use of wood. The armchair is a timeless and comfortable design, characterized by its expressive armrests. A backrest supported by a fabric stretched like a sail contributes to the light and relaxed spirit of the piece. The rounded solid wood structure radiates warmth and softens its image, while the upholstery and high-quality details lend it great elegance. The collection is completed with original upholstered benches and side tables that can be easily integrated into multiple spaces.

    Technical specification
    • Unique ref.wudi-5-11
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-05-10
    • Edition number1
    • Height (inches)29.3
    • Width (inches)29.7
    • Depth (inches)30.3
    Related
    • Material mainOak
    • Material secondaryUpholstery
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)24.91
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_48
    • Uniclass 2015 DescriptionLounge chairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States