Commercial Tankless on-demand water heater
KEY FEATURES
• Stainless (316L) Heat Exchanger
• Flexible-Floating Design, stress-relieving and thermal shock resistant
• Multi-Unit - Masterless cascading with common venting
• Gas Pressures - Operates on gas pressure range of 2.5"- 14" w.c.
• Designed and Built in the U.S.
• 3.5" Color Touch Screen - access to usage data, troubleshooting, and parts wear
PERFORMANCE
• Turndown Ratio of 7:1 (i200) & 8.3:1 (i250) per unit.
• Cascade up to 10 units with common venting for a total of
over 2500MBH and a 83:1 total turndown ratio
Region availability
| North America | South America |
|---|---|
Anguilla | Guyana |
Antigua and Barbuda | Suriname |
Aruba | |
Barbados | |
Belize | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
Grenada | |
Guadeloupe | |
Haiti | |
Jamaica | |
Martinique | |
Montserrat | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |