Publish your products
Tambour Sliding Door Storage Cabinet Metal
JasonL

Tambour Sliding Door Storage Cabinet Metal

Versatile, durable and dependable, I have been designed specifically for ease of use and space saving, and will make it my mission to de-clutter your office. With central locking and receding doors, I provide secure storage in any office environment. I've been made with high quality steel and am very flexible. I offer two rows of A4 files or a single row (front to back) of Foolscap filing. I come standard with three adjustable shelves, 2 different carcass colour, suspension filing and PVC doors. I'm the ideal tambour storage unit for your needs.

Specification
  • Warranty (years): 5

    Product weight (kg): 36

    Number of shelves: 3

    Material: Metal

    Number of adjustable shelves: 3

    Lockable: Yes

    Carcass thickness (mm): 0.7

    Number of doors: 2

Technical specification
  • Unique ref.Tambour-Sliding-Door-Storage-Cabinet-Metal
  • Product familyStorages
  • Product groupTambour
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
  • Height (mm)1025
  • Width (mm)900
  • Depth (mm)450
Related
  • Material mainLaminate
  • Material secondarySteel
  • Weight Net (Kg)36
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit