Publish your products
Uniform Large Storage Cupboard with Medium Doors [1600W x 1870H x 350 & 450D]
JasonL

Uniform Large Storage Cupboard with Medium Doors [1600W x 1870H x 350 & 450D]

I'm a stylish, open shelf unit that provides ample space for all your office accessories. With four adjustable shelves and a lockable door cabinet, I can offer the flexibility and security every workspace needs. My adjustable feet, designer aluminium handles and clean design with customisable colours blend into any office, and I come with a ten year warranty guarantee.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 1870

    Top dimensions (mm) 1600x450

    Total width (mm) 1600

    Total depth (mm) 450

    Warranty (years) 10

    Product weight (kg) 145

    Number of shelves 8Material Laminate

    Number of adjustable shelves 4

    Lockable Yes

    Carcass thickness (mm) 18

    Number of doors 4

    Adjustable feet Yes

Technical specification
  • Unique ref.uniform-large-storage-cupboard-with-medium-doors-1600w-x-1870h-x-350-and-450d
  • Product familyStorages
  • Product groupUniform Office Storages
  • TypeObject (single object)
  • Date of publishing2025-09-22
  • Edition number1
Related
  • Material mainMelamine
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit