Publish your products
Uniform Medium Storage Cupboard with Small Doors [2400W x 1170H x 350 & 450D]
JasonL

Uniform Medium Storage Cupboard with Small Doors [2400W x 1170H x 350 & 450D]

Hi there, I am the Uniform Medium Storage Cupboard with Small Doors. My carcass is available in white or black, my top in white, maple, salvage oak or dark oak and my handles - silver, white or black. My laminate finish makes me a classic piece to add to your space. I come with 2 small doors & I am also lockable so you can trust me with any confidential documents.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 1170

    Top dimensions (mm) 2400x350

    Total width (mm) 2400

    Total depth (mm) 350

    Warranty (years) 10

    Product weight (kg) 108

    Number of shelves 6

    Material Laminate

    Number of adjustable shelves 3

    Lockable Yes

    Carcass thickness (mm) 18

    Number of doors 6

    Adjustable feet Yes

Technical specification
  • Unique ref.uniform-medium-storage-cupboard-with-small-doors-2400w-x-1170h-x-350-and-450d
  • Product familyStorages
  • Product groupUniform Office Storages
  • TypeObject (single object)
  • Date of publishing2025-09-22
  • Edition number1
Related
  • Material mainMelamine
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit