Publish your products
Uniform Medium Storage Cupboard with Small Doors [800W x 1170H x 350 & 450D]
JasonL

Uniform Medium Storage Cupboard with Small Doors [800W x 1170H x 350 & 450D]

Being organised is what I do best, and my adjustable shelf provides the flexibilty to reorganise, reallocate and relocate. My lockable doors provide the security and privacy every office needs, and my modern designs makes me blend into any office space. I'm available in white, maple and wenge, and come with a ten year warranty guarantee.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 1170

    Top dimensions (mm) 800x450

    Total width (mm) 800

    Total depth (mm) 450

    Warranty (years) 10

    Product weight (kg) 78

    Number of shelves 2

    Material Laminate

    Number of adjustable shelves 1

    Lockable Yes

    Carcass thickness (mm) 18

    Number of doors 2

    Adjustable feet Yes

Technical specification
  • Unique ref.uniform-medium-storage-cupboard-with-small-doors-800w-x-1170h-x-350-and-450d
  • Product familyStorages
  • Product groupUniform Office Storages
  • TypeObject (single object)
  • Date of publishing2025-09-22
  • Edition number1
Related
  • Material mainMelamine
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit