Publish your products
Uniform Small Open Bookcase [2400W x 750H X 350 & 450D]
JasonL

Uniform Small Open Bookcase [2400W x 750H X 350 & 450D]

I'm the Uniform Slim Open Bookcase - I am sleek but spacious making me a great storage unit for files, folders or books. I am 750mm tall with a Black and White carcass along with 4 top & door colour variants - White, Maple, Salvage Oak and Dark Oak. I'll be sure to give your space an organised feel.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 750

    Top dimensions (mm) 2400x350

    Total width (mm) 2400

    Total depth (mm) 350

    Warranty (years) 10

    Product weight (kg) 60

    Number of shelves 3

    Material Laminate

    Frame finish White, black

    Number of adjustable shelves 3

    Carcass thickness (mm) 18

    Adjustable feet Yes

Technical specification
  • Unique ref.uniform-small-open-bookcase-2400w-x-750h-x-350-and-450d
  • Product familyStorages
  • Product groupUniform Office Storages
  • TypeObject (single object)
  • Date of publishing2025-09-23
  • Edition number1
Related
  • Material mainMelamine
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia