Publish your products
Gi85/55S Three-sided Gas Fireplace
Gi85/55S Three-sided Gas Fireplace

    Gi85/55S Three-sided Gas Fireplace

    Kalfire Gi 85/55S
    The Kalfire Gi 85/55S is a 3-sided gas fireplace with remote control and Wi-Fi. A truly unique and authentic fire experience inspired by nature. The Gi 85/55S has a height range of 1150-1530 cm.

    Design & Interior
    The Gi 85/55S is a 3-sided model, offering a panoramic view of the flames from three angles. For the interior, you can choose between a flat design, black ceramic glass, or a decorative design interior.

    Burner Technology
    The Gi burner is equipped with three independent gas valves that create dynamic, natural flame play with remarkable efficiency and low gas consumption. With a minimum output of 1,9 kW and a maximum output of 6,7 kW, the Gi 85/55S provides the perfect ambience without overheating a well-insulated room.

    Model Type
    3-sided model
    With glass on three sides, this model provides a wide, unobstructed view of the flames and makes an eye-catching centerpiece in any interior.

    Features & Options
    - Comfort+ button for a blazing fire without overheating
    - Comfort button for reduced gas consumption
    - Mood button to adjust the flame play to personal preference (up to 10 moods programmable in the app)
    - Remote control and smartphone app operation
    - Integration with home automation systems

    Experience
    Inspired by the crackling of a wood fire, the Gi 85/55S recreates a highly realistic fire experience. The dynamic ember bed, naturalistic ceramic logs, and optional NSG function with real sparks ensure a lifelike effect. With patented KalSense technology, controlling the fire is intuitive and effortless, guaranteeing the optimal fire experience in all conditions.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Efficiency: 81%
      • Output: 1,9 - 6,7 kW
      • Energy label: B
      • Suitable for natural gas and (bio) propane gas
      • H2 Ready

      Mounting trims
      Mounting trims offer ample opportunities to adjust the installation depth, providing a solution for nearly any design. For this model, you can choose between a 3 cm or 7 cm deep mounting trim with a thickness of 4 or 8 mm.

    Technical specification
    • Unique ref.gi85-55s-gas-fire
    • Product familyGas fireplace
    • Product groupThree-sided fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1150
    • Width (mm)1006
    • Depth (mm)504
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City