Publish your products
GP105/79F Front Gas Fireplace
GP105/79F Front Gas Fireplace

    GP105/79F Front Gas Fireplace

    Kalfire GP105/79F
    The Kalfire GP105/79F is a front gas fireplace with glass only on the front side. This compact model is particularly well-suited for sleek installation in a false wall, cabinet wall, or fireplace mantel. With its refined design and advanced burner technology, it delivers a true wood fire experience without compromising on efficiency or style.

    Burner Technology
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This creates tall, blazing flames that leap directly from the logs, offering an unparalleled impression of a wood fire.

    Model Type
    Front model
    As a front fireplace, the GP105/79F provides a wide, panoramic view of the fire through a single glass panel. Its proportions make it highly suitable for modern interiors where clean lines and unobstructed flame views are key.

    Features & Options
    - Hybrid LED function for an atmospheric glow bed (optional)
    - Natural Spark Generator (NSG) with real sparks above the flames (optional)
    - Anti-reflective glass for an unobstructed fire view
    - Integration with home automation (domotica)
    - iMatch interface and remote control
    - Choice of multiple interior finishes and mounting trims

    Experience
    The GP105/79F combines high performance with design freedom. With its Prestige burner, dynamic flame play, and optional atmospheric features, it brings a natural and immersive fire experience. Whether burning or not, the selected interior finish – flat, design, black ceramic glass, or even a brick effect with optional decorative hearth step – ensures the fireplace remains a visual centerpiece in any room.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote included
      • Hybrid LED function (optional)
      • Natural Spark Generator (optional)
      • Interior and mounting trim options
      • CE Certified
      • Energy efficiency class: C
      • Efficiency: 82%
      • Output: 8.0 – 11,4 kW
      • Suitable for natural gas and (bio) propane gas
      • H2 Ready

      Interior
      The interior finish can be tailored to the design and ambiance of the room.

      • Flat
      • Design
      • Black ceramic glass
      • Brick effect (with or without decorative brick hearth step)

      Mounting trims
      Mounting trims offer plenty of options to vary the installation depth, providing a solution for almost any design. For this model, you can choose a mounting trim with a depth of 3, 7, or 10 cm, with a thickness of 4 or 8 mm.

      Anti-reflective glass
      Anti-reflective glass ensures an unobstructed view of the fire. Reflections are minimized, creating a genuine "open fireplace" sensation.

    Technical specification
    • Unique ref.gp105-79f-gas-fire
    • Product familyGas fireplace
    • Product groupFront fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1313
    • Width (mm)1263
    • Depth (mm)520
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City