Publish your products
GP65/55C Corner Gas Fireplace
GP65/55C Corner Gas Fireplace
GP65/55C Corner Gas Fireplace

    GP65/55C Corner Gas Fireplace

    Kalfire GP65/55C
    The Kalfire GP65/55C is a closed corner gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Corner model
    Our corner gas fire models offer a view of the fire from two different angles. Kalfire corner models come in a wide range of widths and heights. You can also choose whether you want the glass corner to face to the left or the right. In addition, you can customize your corner model with a flat interior, a ceramic glass interior, or a design interior. These options are also available for other types of Kalfire gas fires.

    Prestige burner (Kalfire GP-range)
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Customization options
    With the Kalfire GP corner fireplaces, you can choose from various interior designs. Additionally, you have the option to select a hybrid/LED function (atmospheric glow bed) and/or an NSG function (function that creates real sparks dancing above the flames). This way, you can customize a gas fireplace that perfectly matches your personal taste and preferences, and that suits the finishing and space where the fireplace will be installed.

    Specification
    • Product options

      • Hybrid function
      • Natural Spark Generator
      • iMatch interface
      • Domotica (home automation)

      Product information

      • Prestigeburner
      • iMatch remote
      • Interior options
      • CE Certified
      • Energy efficiency class: A

      Interior

      • Flat
      • Black ceramic glass
      • Design
    Technical specification
    • Unique ref.gp65-55c-gas-fire
    • Product familyGas fireplace
    • Product groupCorner fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1139
    • Width (mm)816
    • Depth (mm)502
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City