Unique ref.: | arc-arc31 |
---|---|
Brand: | Karl Andersson & Söner |
Product family: | Display |
Product group: | Arc |
Width (mm): | 807 |
Height (mm): | 342 |
Depth (mm): | 77 |
Date of publishing: | 2019-05-06 |
Edition number: | 1 |
Type: | Object (single object) |
Rounded forms and straight lines contrast and combine in harmony in Arc (Sanna Lindström 2019) magazine rack. The wooden disc-shaped front keeps printed matter securely in place and easy to access. Arc is ideal for displaying magazines, brochures and information leaflets, or as a mail rack when two or more are placed side by side.
Arc is constructed around a frame of solid wood with front and back panels in veneered MDF. Available in oak, birch, ash, standard lacquers, standard stains on ash and white glazed oak or ash. The rack is wall-mounted on a metal suspension rail.
Product url: | https://www.karl-andersson.se/uk/8.1148/arc |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.karl-andersson.se/products/Doc.ashx?t=2&f=Arc_2019.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/karlandersson/product/arc-arc31
Material main: | Wood |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: | Sweden |
Weight Net (Kg): | 5 |
BIMobject Category: | Furniture - Shelving & Storage |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8211 |
Uniclass 1.4 Description: | Furniture |
CSI MasterFormat 2014 Code: | 12 50 00 |
CSI MasterFormat 2014 Title: | Furniture |
OmniClass Number: | 23-21 23 17 |
OmniClass Title: | Residential Storage Units |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Depth | 77 mm |
Height | 342 mm |
Material | Wood |
Width | 807 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Wood |
BIMobject®