Publish your products
LiteBrow™ Translucent Polycarbonate Suspended Canopies
LiteBrow™ Translucent Polycarbonate Suspended Canopies
LiteBrow™ Translucent Polycarbonate Suspended Canopies

    LiteBrow™ Translucent Polycarbonate Suspended Canopies

    LiteBrow™ suspended canopy systems are a pre-engineered attached canopy system. The modular canopy units come in three standard sizes - 5ft x 4ft, 5ft x 8ft and 5ft x 12ft (custom sizes available) - and feature multi-cell or monolithic polycarbonate glazing. They ship fully assembled for easy installation, with necessary components and hardware included (structural components at the points of attachment to the building are required).

    Product Highlights

    • Standing seam design with triple tooth-connection
    • Co-extruded UV protection integrated within the panel for superior color stability
    • Can utilize either tight-cell or monolithic polycarbonate glazing panels
    • Clear monolithic polycarbonate can be an affordable alternative to glass glazing
    • Translucent tight-cell extrusions offer increased durability and enhanced light diffusion
    • Three standard sizes - 5ft x 4ft, 5ft x 8ft and 5ft x 12ft – with custom engineered systems also available
    • Wide variety of standard color options – custom and matching also available
    Specification
      • Glazing Thickness: 12mm, or 16mm
      • Width: 2 ft nominal (23 5/8 in) (600 mm) per glazing panel
      • Panel Weight: 12 mm = 0.53 lb/ft2 | 16 mm = 0.70 lb/ft2
      • System sizes: 5ft x 4ft, 5ft x 8ft and 5ft x 12ft or custom engineered
    Technical specification
    • Unique ref.LiteBrow-Translucent-Polycarbonate-Suspended-Canopies
    • Product familyDaylighting Systems
    • Product groupTranslucent Canopies
    • TypeObject (single object)
    • Date of publishing2025-03-07
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-17 21 11 11 11
    • OmniClass TitleSolid Canopies

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit