Publish your products
Liteway™ Translucent FRP Canopies
Liteway™ Translucent FRP Canopies
Liteway™ Translucent FRP Canopies
Liteway™ Translucent FRP Canopies
Liteway™ Translucent FRP Canopies

    Liteway™ Translucent FRP Canopies

    Liteway™ translucent panel canopies feature a lightweight sandwich panel design with fiberglass reinforced polymer (FRP) face sheets that provide light and solar heat gain control. Their light weight and unique aesthetic make them a versatile design tool that’s customizable for a range of canopy, walkway and awning applications.

    Product Highlights

    • Numerous standard shapes (pyramids, polygons, single slopes, ridges) as well as fully custom designs
    • Standard or custom grid patterns allow for design flexibility
    • FRP face sheet is available in a range of colors
    • Individual panels up to 5 feet wide and 20 feet long (depending on load requirements)
    • Spectra-Grid™ color option provides a stained-glass-like look
    • Numerous finish options available – from clear anodize to custom color matching
    Specification
      • Glazing Panel Thickness: 2.75 in (69.85 mm)
      • Panel Width: Up to a Maximum of 5 ft nominal (60 in) (1524 mm)
      • Panel Length: Up to 20 ft long (may vary with load requirements)
      • Panel Weight: 1.5-2 lbs/ft²

      Base Options

      • Technology: Ultimate Series™ face sheet technology for long-term performance
      • Glazing Color Options: Interior: Crystal or White, Exterior: Crystal, White, Ice Blue, Aqua, Desert Rose, Tan (Consult KLA for other custom options)

      Certification + Test Results

      • Ignition Temprature, Smoke Density and Combustibility Classification - ASTM E1929, D635, E84, UL723 - Complies with Ignition Temperature and Smoke Density defined in IBC Section 2606.4. Exterior Sheet Combustibility Class CC2, Interior Sheet Combustibility Class CC1. See ESR-2855 report for full details
      • Uniform Load Structural / Spans - ASTM E330 - Span 6ft to 15ft - Consult KLA for job specific span capabilities
      • System Resistance to Fire - ASTM E108 - Class A and C Roof Construction
      • Impact Strength - UL972 - Standard exterior sheet - 5 impacts at 64 ft-lbs - no penetration / High-impact Exterior Sheet - 200 ft-lbs - no penetration / High-impact Interior Sheet - 245 ft-lbs - no penetration / Class A Sheet - 245 ft-lbs - no penetration
      • Adhesive Bond Strength - ASTM D1002 Shear (Unaged) - lbf=Min 310, Avg 563, Max 837 / D 1037 (Aged) - lbf=Min 836, Avg 1212, Max 1669 / ASTM C297 - Load= 557.3 lbf / ASTM D1037 (Aged) - Load= 913.6 lbf
    Technical specification
    • Unique ref.Liteway-Translucent-FRP-Canopies
    • Product familyDaylighting Systems
    • Product groupTranslucent Canopies
    • TypeObject (single object)
    • Date of publishing2025-03-07
    • Edition number1
    Related
    • Material mainFibreglass reinforced polymer composite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-17 21 11 11 11
    • OmniClass TitleSolid Canopies

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit