Publish your products
K-27290 Elate® robe hook
Kohler

K-27290 Elate® robe hook

Minimalist in its design, the Elate robe hook works well in traditional as well as highly contemporary bathroom environments.

FEATURES

  • Coordinates with Elate faucets and accessories.

Material

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27290
  • Product familyAccessories
  • Product groupElate®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)2
  • Width (inches)1.87
  • Depth (inches)2
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States