Publish your products
K-99650 Tresham® framed mirror
K-99650 Tresham® framed mirror
    Kohler

    K-99650 Tresham® framed mirror

    Reflecting classic American style, this wood-frame mirror complements the Shaker-inspired design of the Tresham vanity. Choose from an array of wood finishes to match your vanity.

    FEATURES

    • Coordinates with Tresham vanities.
    • Wood frame with durable moisture- and scratch-resistant finish.
    • Includes hardware for wall-mount installation.

    Material

    • Glass.
    • Solid woods and veneers.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99650
    • Product familyFurniture
    • Product groupTresham®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)32
    • Width (inches)23.5
    • Depth (inches)1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Mirrors
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    North America
    Canada
    Mexico
    United States