Publish your products
K-78378 Components® robe hook
K-78378 Components® robe hook
    Kohler

    K-78378 Components® robe hook

    Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. Each element is designed to feel like a minimalist piece of modern sculpture. Bring your signature bathroom look together with this contemporary robe hook in a finish to match your Components faucets.

    FEATURES

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with Components faucets and shower trim to complete your bathroom.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      L 4", H 2-3/8", W 2-3/8"

    Technical specification
    • Unique ref.kohler-K-78378
    • Product familyRobe Hooks
    • Product groupComponents™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainChrome
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_30_78_15
    • Uniclass 2015 DescriptionClothes hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitleHooks
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks

    Region availability

    North America
    Canada
    Mexico
    United States